Rolled Profile
H1C
Cost effective over-extension (150%) ball slide for basic use only. Double-sided stroke as an option . Optional surface treatments available and special machining on request.
Available Sizes
75
Stroke up to 2 250 mm. Maximum payload over 900 N/pair.
Mounting on edge is imperative
Very good mist resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)
Mathieu MACCHI
Engineering
You need some help with a 3D file?