Rolled Profile
HVC
Full-extension ball slide. Double-sided stroke and locking in closed position as an option . Special machining on request. Optional surface treatments available.
Available Sizes
45
50
58
75
Stroke up to 1 500 mm. Maximum payload over 900 N/pair.
Good corrosion resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)
Wide operating temperature range from -20 to +170°C excluding options and accessories
Stainless steel version for size 58 only. Apply a moderating factor for load capacities = 0.6 for this version
Mathieu MACCHI
Engineering
You need some help with a 3D file?