Self-aligning roller guide - Stainless steel/Cost effective
X-Rail Stainless steel
Cost effective roller linear guide made in cold formed C-profile.
Linear guide and sliders in stainless steel AISI 316L and bearings in AISI 440.
Designed for applications requiring high corrosion resistance
Suitable for food, chemical and Phamaceutical industries
Linear guide and sliders in stainless steel AISI 316L and bearings in AISI 440.
Designed for applications requiring high corrosion resistance
Suitable for food, chemical and Phamaceutical industries
Available Sizes
20
26
30
40
45
Parallelism error compensation up to 3,5 mm.
Rail lenght up to 4 000 mm.
Adjusting preload with excentric roller
Rail lenght up to 4 000 mm.
Adjusting preload with excentric roller
- Compensation of misalignments up to 3.5 mm due to “T+U” rail configuration
- Reduced sizes available for the U-slide: 20 / 30 / 45
- To be reserved for applications with moderate working rates, manual type, without shocks.
- Adjustable slider preload. Rail jointing not recommended
- Suitable for displacement accuracies of the order of mm
Stainless steel version (CEX/TEX series). Also available in electro-galvanized steel version (Series CES/TES) or in nitrided version (Series CEN/TEN)
Operating temperature range -20°C/+100°C
Suitable for use in polluted and humid environments
Mathieu MACCHI
Engineering
You need some help with a 3D file?