Telescopic Slides
Cold Drawn Profile

Hegra Rail HTT

Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories
Available Sizes
30 40 50
Catalogs
1. Environment
2. Axis configuration
Mounting configuration
(mm)
Correspond to the maximum length defined during the design for the integration of the telescopic slide
(mm)
3. Loading
(N)
The total payload include the load carried by the plate/drawer and the load of plate/drawer itself
(mm)
tooltip-payloadOffset
🚀 Filter by (Option or preference)
Choose your configuration

Este producto no es adecuado para los datos de su aplicación.
Vaya a la búsqueda global para descubrir los productos adecuados para usted.

The Essential

  • 3 sizes available: 30 (30×15 mm section), 40 (40×18.5), 50 (50×19.5)
  • Safe handling thanks to numerous accessories: locking, stops and shock absorbers, position holding, drive discs (not cumulative for some)
  • Ease of assembly: Design adapted for easy access to one side of the slide. Optimized number of screws for the slide mounting, especially when the length is important
  • Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are changed as a result
  • Suitable for moderate manual operation, without shocks

Anti Corrosion materials and protections

Very good corrosion resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

Environment

Wide operating temperature range from -20 to +170°C excluding options and accessories

You need some help with a 3D file?