Actuators
Ball screw drive

Precision System TVS

Rigid linear unit for high axial force take-up. Repeatability up to 0.02 mm
Available Sizes
220
Catalogs
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement performed by two caged linear recirculating ball bearing guides and a preloaded ball screw
  • Linear unit manufactured on request with custom-made stroke up to 3.5 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for “single-axis” configurations with high loads and overhangs
  • Precision ball screw drive with the possibility of different diameters and pitches.
  • Precision class ISO 7 as standard and ISO 5 on request.
  • Protection of the linear guides and the ball screw by means of a protective bellow

Dimensions

Unit : mm
TVS 220
Maxi. working stroke 3500
Rail size 25
Ball screw diameter 32
Ball screw lead 5-10-20-32
Précision max.  ISO 7 0,05 mm/300 mm
Répétability max.  ISO 7 0,02

 

You need some help with a 3D file?