Actuators
Belt - Roller guide

Modline TCR

Linear unit for medium load application. Stroke up to 11 m
Available Sizes
140 170 200 220 230 280 360
Catalogs
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Motion provided by two linear roller guides and a toothed belt
  • Linear unit made upon order with customized stroke up to 11 m
  • Technical file with calculation notice supplied on request
  • To be applied to “single-axis” type configurations with moderate load and high speed operations.
  • Edge or flat arrangements possible
  • Large profile widths of 280 and 360 mm possible
  • Possibility of machining the carriage plate to order
  • Self-supporting rigid structure thanks to the high value of the moments of inertia of the aluminium profile
  • Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
  • Useful accessories: sensor holder, mounting nuts

Dimensions

Unit : mm TCR140 TCR170 TCR200 TCR220 TCR230 TCR280 TCR360
Maxi. stroke 9700 11360 11360 11360 11430 11070 11030
Repetability  +/- 0,1 maxi

 

You need some help with a 3D file?