Maximum load capacity and rigidity
GCU
Full complement roller design for maximum load capacity and rigidity.
Outer diameter ranges from 35 mm to 130 mm.
Multiple relubrication points: head side, stud side and radial on the stud.
Outer diameter ranges from 35 mm to 130 mm.
Multiple relubrication points: head side, stud side and radial on the stud.
Available Sizes
35
40
47
52
62
72
80
85
90
100
110
120
130
The selection tool is not available for this product.
Our team can help you to select the right product.
You need some help with a 3D file?