Cam follower without stud, with convex outer ring

FGU Heavy

Full complement roller design for maximum load capacity and rigidity.
Outer diameters range from 35 mm to 300 mm.
Available in light and heavy series, with increased outer ring thickness and load capacity.
Available Sizes
42 47 52 62 72 80 100 110 120 125 130 140 150 160 170 180 200 215 240 260 280 300 320

The selection tool is not available for this product.

Our team can help you to select the right product.

You need some help with a 3D file?