Cam follower without stud, with convex outer ring
FGU Heavy
Full complement roller design for maximum load capacity and rigidity.
Outer diameters range from 35 mm to 300 mm.
Available in light and heavy series, with increased outer ring thickness and load capacity.
Outer diameters range from 35 mm to 300 mm.
Available in light and heavy series, with increased outer ring thickness and load capacity.
Available Sizes
42
47
52
62
72
80
100
110
120
125
130
140
150
160
170
180
200
215
240
260
280
300
320
The selection tool is not available for this product.
Our team can help you to select the right product.
The configurator is not available for this product.
Our team can help you.
You need some help with a 3D file?