Actuator Systems
Rack and Pinion drive - Cable carrier chain option

YZ PAR+PAR

2D gantry for payloads up to 300(*) kg with unlimited Y-axis stroke for dirt environment. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90 220/170 230/170 280/220 360/220 360/280

Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Catalogs
Choose your configuration

Este producto no es adecuado para los datos de su aplicación.
Vaya a la búsqueda global para descubrir los productos adecuados para usted.

The Essential

  • Rack and pinion drive with hardened and ground helical teeth
  • Consisting of the linear units “Tecline PAR”
  • Good repeatability even over very long lengths
  • Light and rigid Y-Z structure composed of extruded and anodized aluminum alloy beams
  • Custom-manufactured manipulator with custom-made stroke
  • Technical file with calculation notice provided on request
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device
  • Integrated cable carrier chain and trunking. Possibility of several independent Z-axis

Dimensions

PAR 170/90 PAR 200/100 PAR 220/170
Payload (Kg)
0 … 60
0 … 100
0 … 200
Y Stroke(mm)
1500 … 50000
1500 … 50000
1500 … 50000
Z Stroke(mm)
500 … 1250
500 … 1750
500 … 2000

PAR 280/200

PAR 280/200P

PAR 280/200E

Payload (Kg)
100 … 200
100 … 350
100 … 300
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

PAR 280/220

PAR 360/220

PAR 360/280

Payload (Kg)
250 … 600
350 … 600
375 … 500
Y Stroke(mm)
3000 … 50000
3000 … 50000
3000 … 50000
Z Stroke(mm)
500 … 2000
500 … 2000
500 … 2000

 

You need some help with a 3D file?