Actuators
Vertical Axis

Plus System SC CR

"Anti-corrosion" linear unit with moving profile and fixed carriage/motor
Available Sizes
100 130 160
Catalogs
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
  • Movement provided by two linear recirculating ball guides and a toothed belt
  • Linear unit manufactured on request with customized stroke up to 2,5 m
  • Technical file with calculation notice supplied on request
  • Belt with “Omega” passage for more free working space and lighter moving mass
  • Suitable for automatic cycle operation at high speed operations and loads
  • Very high stability of the axis even at the end of travel
  • High rigidity of the SC130 and 160 series thanks to the rectangular cross-section aluminium profile and the large distance between centres of the LM blocks.
  • Threaded holes at the end of the profile for simple and direct gripper attachment
  • Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
  • Useful accessories: gearboxes and mounting kits, sensor holders

Dimensions

SC 100CR SC 130CR SC160CR
Profile width/height (mm) 100 x 55 130 x 70 160 x 90
Rail size (mm) 15 15 20
Max. working stroke (mm) 1500 2000 2500
Maximum repeatability (mm) +/- 0,05 +/- 0,05 +/- 0,05
  • Pick & Place Y-Z
Z axis Y axis
SC 100 CR ROBOT 130 CR
SC 130 CR ROBOT 160 CR
SC 160 CR ROBOT 220 CR

Please contact ROLLON for all other axis combination requests

You need some help with a 3D file?