Actuators
Belt driven

Modline TCS

Linear unit for medium and heavy loads. Stroke up to 11 m
Available Sizes
140 170 200 220 230 280 360
Catalogs
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Motion provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke up to 11 m
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” type configurations with high load, moment and work rate
  • Edge or flat arrangements possible
  • Possibility of large width profiles at 280 and 360 mm
  • Self-supporting rigid structure thanks to the high value of the moments of inertia of the aluminium profile
  • Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
  • Useful accessories: sensor holder, mounting nuts …

Dimensions

Unit : mm
TCS140
TCS170
TCS200
TCS220
TCS230
TCS280
TCS360
Rail size 20 20 20 25 30 25 30
Maxi. Stroke 9760 11470 11470 11470 11480 11470 11290
Repetability +/- 0,1

 

You need some help with a 3D file?