Linear Components
Linear Guides
X-Rail

X-Rail Stainless steel

Self-aligning "cost effective" roller guide.
Available Sizes
20 26 30 40 45
Catalogs

The Essential

  • Compensation of misalignments up to 3.5 mm due to “T+U” rail configuration
  • Reduced sizes available for the U-slide: 20 / 30 / 45
  • To be reserved for applications with moderate working rates, manual type, without shocks.
  • Adjustable skate preload. Rail tamping not recommended
  • Suitable for displacement accuracies of the order of mm

Anti Corrosion materials and protections

Stainless steel version (CEX/TEX series). Also available in electro-galvanized steel version (Series CES/TES) or in nitrided version (Series CEN/TEN)

Environment

Operating temperature range -20°C/+100°C

Suitable for use in polluted and humid environments

You need some help with a 3D file?