K serie

DPHS

Stangkoppen met geperst bolvormig glijlager, serie K, binnendraad, volgens DIN ISO 12240-4 & 8139, onderhoudsvrij
Beschikbare Maten
5 → 30

The Essential

DURBAL standard rod ends with pressed spherical plain bearing, series K, female thread, according to DIN ISO 12240-4 and thread according to DIN ISO 8139
Right hand thread: DPHS_  and left hand thread: DPHSL_

  • Housing: forged heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: bearing-brass, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, polished
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
  • Grease nipple: DIN 3405 D1/A, from size 18 grease nipple on pos. 1, further grease nipple.
  • Temperature range: -40° C to +110° C

Special characteristics:

  • Suitable for use with axial loads;
  • Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
  • Rod ends can be greased subsequently by means of a funnel-type lubrication nipple.
  • Connection dimensions in accordance with DIN ISO 8139 for pneumatic cylinders.

Available as a complete linkages (system) solution or separately with threaded bolts, washers, rubber protector caps and hexagonal locking nuts. For shaft diameters from 5 mm to 30 mm.

Type d (mm) G d2 (mm) l4 (mm)
DPHS 05 5 M 5 16 35
DPHSL 05 5 M 5 16 35
DPHS 06 6 M 6 18 39
DPHSL 06 6 M 6 18 39
DPHS 08 8 M 8 22 47
DPHSL 08 8 M 8 22 47
DPHS 10 10 M 10 26 56
DPHSL 10 10 M 10 26 56
DPHS 10 M10x1,25 10 M 10 x 1,25 26 56
DPHSL 10 M10x1,25 10 M 10 x 1,25 26 56
DPHS 12 12 M 12 30 65
DPHSL 12 12 M 12 30 65
DPHS 12 M12x1,25 12 M 12 x 1,25 30 65
DPHSL 12 M12x1,25 12 M 12 x 1,25 30 65
DPHS 14 14 M 14 34 74
DPHSL 14 14 M 14 34 74
DPHS 14 M14x1,5 14 M 14 x 1,5 34 74
DPHSL 14 M14x1,5 14 M 14 x 1,5 34 74
DPHS 16 16 M 16 40 84
DPHSL 16 16 M 16 40 84
DPHS 16 M16x1,5 16 M 16 x 1,5 40 84
DPHSL 16 M16x1,5 16 M 16 x 1,5 40 84
DPHS 18 18 M 18 x 1,5 44 93
DPHSL 18 18 M 18 x 1,5 44 93
DPHS 20 20 M 20 x 1,5 50 102
DPHSL 20 20 M 20 x 1,5 50 102
DPHS 22 22 M 22 x 1,5 54 111
DPHSL 22 22 M 22 x 1,5 54 111
DPHS 25 25 M 24 x 2 60 124
DPHSL 25 25 M 24 x 2 60 124
DPHS 30 30 M 30 x 2 70 145
DPHSL 30 30 M 30 x 2 70 145
DPHS 30 M27x2 30 M 27 x 2 70 145
DPHSL 30 M27x2 30 M 27 x 2 70 145
Type d (mm) G d2 (mm) l4 (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?