DGEG E/ES

Plenicaal bollager met staal/staal, serie G, DIN ISO 12240-1, onderhoudsvrij
Beschikbare Maten
6 → 280

The Essential

DURBAL spherical-plain bearing sliding combination steel / steel, series G, according to DIN ISO 12240-1

  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, from size 15 with oil groove and drill holes,
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • For use with high and alternating loads and larger angles of tilt;
  • Wider joint ball and larger outside diameter compared to DGE_ES series, to enable higher load ratings and larger tilt angle;

Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 280 mm.

Type d (mm) D (mm) B (mm)
DGEG 06 E 6 16 9
DGEG 08 E 8 19 11
DGEG 10 E 10 22 12
DGEG 12 E 12 26 15
DGEG 15 ES 15 30 16
DGEG 17 ES 17 35 20
DGEG 20 ES 20 42 25
DGEG 25 ES 25 47 28
DGEG 30 ES 30 55 32
DGEG 35 ES 35 62 35
DGEG 40 ES 40 68 40
DGEG 45 ES 45 75 43
DGEG 50 ES 50 90 56
DGEG 60 ES 60 105 63
DGEG 70 ES 70 120 70
DGEG 80 ES 80 130 75
DGEG 90 ES 90 150 85
DGEG 100 ES 100 160 85
DGEG 110 ES 110 180 100
DGEG 120 ES 120 210 115
DGEG 140 ES 140 230 130
DGEG 160 ES 160 260 135
DGEG 180 ES 180 290 155
DGEG 200 ES 200 320 165
DGEG 220 ES 220 340 175
DGEG 240 ES 240 370 190
DGEG 260 ES 260 400 205
DGEG 280 ES 280 430 210
Type d (mm) D (mm) B (mm)

 

ROLLON
Mathieu MACCHI
Engineering
You need some help with a 3D file?

ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?