K serie

CMP

Zelfsmerende stangkoppen met PTFE, buitendraad, serie K, DIN ISO 12240-4, onderhoudsvrij
Beschikbare Maten
5 → 50

The Essential

Self-lubricating rod ends with PTFE, male thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE rod ends with steel/PTFE coupling, series K, male thread, self-lubricating, according to DIN ISO 12240-4

Housing: C45 steel, galvanized surface free of Cr VI
Outer ring: brass and PTFE bonded on the inner surface
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) d2 (mm) dk (mm)
CMP5 M5 5 18 11.11
CMP6 M6 6 20 12.7
CMP8 M8 8 24 15.87
CMP10 M10 10 28 19.05
CMP12 M12 12 32 22.22
CMP14 M14 14 36 25.4
CMP16 M16 16 42 28.57
CMP16 M16x1,5 16 42 28.57
CMP18 M18x1,5 18 46 31.75
CMP20 M20 20 50 34.52
CMP20 M20x1,5 20 50 34.92
CMP22 M22x1,5 22 54 38.1
CMP25 M24x2 25 60 42.85
CMP30 M30x2 30 70 50.8
CMP35 M36x2 35 80 57.15
CMP40 M42x2 40 91 66.6
CMP50 M48x2 50 117 82.5
CMPL5 M5 5 18 11.11
CMPL6 M6 6 20 12.7
CMPL8 M8 8 24 15.87
CMPL10 M10 10 28 19.05
CMPL12 M12 12 32 22.22
CMPL14 M14 14 36 25.4
CMPL16 M16 16 42 28.57
CMPL16 M16x1,5 16 42 28.57
CMPL18 M18x1,5 18 46 31.75
CMPL20 M20 20 50 34.52
CMPL20 M20x1,5 20 50 34.92
CMPL22 M22x1,5 22 54 38.1
CMPL25 M24x2 25 60 42.85
CMPL30 M30x2 30 70 50.8
CMPL35 M36x2 35 80 57.15
CMPL40 M42x2 40 91 66.6
CMPL50 M48x2 50 117 82.5
Type d (mm) d2 (mm) dk (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?