K serie

CFP

Zelfsmerende stangkoppen met PTFE, binnendraad, serie K, DIN ISO 12240-4, onderhoudsvrij
Beschikbare Maten
5 → 50

The Essential

Self-lubricating rod ends with PTFE, female thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE rod ends with steel/PTFE coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: C45 steel, galvanized surface free of Cr VI
Outer ring: brass and PTFE bonded on the inner surface
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -40° C to +200° C

Type d (mm) d2 (mm) dk (mm)
CFP5 M4 5 18 11.11
CFP5 M5 5 18 11.11
CFP6 M6 6 20 12.7
CFP8 M8 8 24 15.87
CFP10 M10 10 28 19.05
CFP10 M10x1,25 10 28 19.05
CFP12 M12 12 32 22.22
CFP12 M12x1,25 12 32 22.22
CFP14 M14 14 36 25.4
CFP16 M16 16 42 28.57
CFP16 M16x1,5 16 42 28.57
CFP18 M18x1,5 18 46 31.75
CFP20 M20 20 50 34.92
CFP20 M20x1,5 20 50 34.92
CFP22 M22x1,5 22 54 38.1
CFP25 M24x2 25 60 42.85
CFP30 M30x2 30 70 50.8
CFP30 M27x2 30 70 50.8
CFP35 M36x2 35 80 57.15
CFP40 M42x2 40 91 66.6
CFP50 M48x2 50 117 82.5
CFPL5 M4 5 18 11.11
CFPL5 M5 5 18 11.11
CFPL6 M6 6 20 12.7
CFPL8 M8 8 24 15.87
CFPL10 M10 10 28 19.05
CFPL10 M10x1,25 10 28 19.05
CFPL12 M12 12 32 22.22
CFPL12 M12x1,25 12 32 22.22
CFPL14 M14 14 36 25.4
CFPL16 M16 16 42 28.57
CFPL16 M16x1,5 16 42 28.57
CFPL18 M18x1,5 18 46 31.75
CFPL20 M20 20 50 34.92
CFPL20 M20x1,5 20 50 34.92
CFPL22 M22x1,5 22 54 38.1
CFPL25 M24x2 25 60 42.85
CFPL30 M30x2 30 70 50.8
CFPL30 M27x2 30 70 50.8
CFPL35 M36x2 35 80 57.15
CFPL40 M42x2 40 91 66.6
CFPL50 M48x2 50 117 82.5
Type d (mm) d2 (mm) dk (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?