K serie

CF TOP

Zelfsmerende stangkoppen, binnendraad, serie K, DIN ISO 12240-4, onderhoudsvrij
Beschikbare Maten
5 → 35

The Essential

Self-lubricating rod ends, female thread, series K, DIN ISO 12240-4, maintenance free.

CHIAVETTE UNIFICATE rod ends with steel/bronze coupling, series K, female thread, self-lubricating, according to DIN ISO 12240-4
Housing: up to size 12 automatic steel 11SMnPb30 (1.0718), from size 14 carbon steel C40 (1.1186), galvanized surface free of Cr VI
Outer ring: sintered bronze impregnated with high efficiency lubricating fluid
Inner ring: tempered, ground and polished steel for bearings 100Cr6 (1.3505)
Maintenance: maintenance-free
Temperature range: -30° C to +120° C

Type d (mm) d2 (mm) dk (mm)
CF5 M4 5 18 11.11
CF5 M5 5 18 11.11
CF6 M6 6 20 12.7
CF8 M8 8 24 15.87
CF10 M10 10 28 19.05
CF10 M10x1,25 10 28 19.05
CF12 M12 12 32 22.22
CF12 M12x1,25 12 32 22.22
CF14 M14 14 36 25.4
CF16 M16 16 42 28.57
CF16 M16x1,5 16 42 28.57
CF18 M18x1,5 18 46 31.75
CF20 M20 20 50 34.92
CF20 M20x1,5 20 50 34.92
CF22 M22x1,5 22 54 38.1
CF25 M24x2 25 60 42.85
CF30 M30x2 30 70 50.8
CF30 M27x2 30 70 50.8
CF35 M36x2 35 80 57.15
CFL5 M4 5 18 11.11
CFL5 M5 5 18 11.11
CFL6 M6 6 20 12.7
CFL8 M8 8 24 15.87
CFL10 M10 10 28 19.05
CFL10 M10x1,25 10 28 19.05
CFL12 M12 12 32 22.22
CFL12 M12x1,25 12 32 22.22
CFL14 M14 14 36 25.4
CFL16 M16 16 42 28.57
CFL16 M16x1,5 16 42 28.57
CFL18 M18x1,5 18 46 31.75
CFL20 M20 20 50 34.92
CFL20 M20x1,5 20 50 34.92
CFL22 M22x1,5 22 54 38.1
CFL25 M24x2 25 60 42.85
CFL30 M30x2 30 70 50.8
CFL30 M27x2 30 70 50.8
CFL35 M36x2 35 80 57.15
Type d (mm) d2 (mm) dk (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?