Actuator Systems
Rack and Pinion drive - Cable carrier chain option

YZ PAR+PAS

Robust 2D gantry for payloads up to 300 (*) kg with unlimited Y-axis stroke. Speed/Acceleration up to 2.5 m/s and 5 m/s²
Available Sizes
170/90 170/100 220/100 230/100 220/140 230/140 220/170 230/170 280/220 280/230 360/230 360/280

Workspace configurable up to :
Y : 50 000 mm
Z : 3 000 mm
(*) Higher loads can be achieved with additionnal options, for such application please contact Rollon
Choose your configuration

This product is not suitable for your application data.
Please go to the global search to discover the right products for you.

The Essential

  • Consisting of “Tecline PAR and PAS” actuator line
  • Roller guide on the horizontal axis for smooth operation over long strokes
  • Recirculating ball bearing guide on the vertical axis for a rigid and precise vertical axis
  • Manipulator are manufactured following customer strokes requested
  • Technical file with calculation instructions supplied on request
  • Numerous accessories available: detector support, automatic lubrication, cable carrier chain, anti-fall safety device, etc.
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?