Actuators
High speed

UNILINE ED

"Cost effective" linear actuator with speed and acceleration up to 5 m/s and 15 m/s²
Available Sizes
75
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by three linear roller guides and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • In single-axis configuration, to be reserved for moderate load cases with little overhang
  • Suitable for automatic cycle operation at high working rates and moderate loads
  • Protection of the unit by longitudinal seals for operation in a dirt environment
  • Operating temperature range from -20 °C to + 80 °C
  • Drive torque transmission to the pulley by means of a keyed hollow shaft

Anti Corrosion materials and protections

Available in “anti-corrosion” version for wet environments

Assembly kits available to create the following multi-axis systems

Mounting kit of S-SMART 50 unit on UNILINE ED75 to create a multi-axis Y-Z system.

Dimensions

ED75
Profile width/height (mm) 75 x 75
Rail size (mm) 43/28
Maxi. working stroke (mm) 2450
Maxi. repetability (mm) 0,1

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?