Please contact ROLLON for all other axis combination requests
Plus System SC CR
"Anti-corrosion" linear unit with moving profile and fixed carriage/motor
Available Sizes
100
130
160
The Essential
- The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
- Movement provided by two linear recirculating ball guides and a toothed belt
- Linear unit manufactured on request with customized stroke up to 2,5 m
- Technical file with calculation notice supplied on request
- Belt with “Omega” passage for more free working space and lighter moving mass
- Suitable for automatic cycle operation at high speed operations and loads
- Very high stability of the axis even at the end of travel
- High rigidity of the SC130 and 160 series thanks to the rectangular cross-section aluminium profile and the large distance between centres of the LM blocks.
- Threaded holes at the end of the profile for simple and direct gripper attachment
- Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
- Useful accessories: gearboxes and mounting kits, sensor holders
Dimensions
SC 100CR | SC 130CR | SC160CR | |
Profile width/height (mm) | 100 x 55 | 130 x 70 | 160 x 90 |
Rail size (mm) | 15 | 15 | 20 |
Max. working stroke (mm) | 1500 | 2000 | 2500 |
Maximum repeatability (mm) | +/- 0,05 | +/- 0,05 | +/- 0,05 |
- Pick & Place Y-Z
Z axis | Y axis |
SC 100 CR | ROBOT 130 CR |
SC 130 CR | ROBOT 160 CR |
SC 160 CR | ROBOT 220 CR |
Invalid Part ID
ISE Department
You need some help with a 3D file?