Actuators
Belt - Roller guide

Modline MCR

Linear unit for a dirt environment. Stroke up to 10 m
Available Sizes
65 80 105
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by two linear roller guides and a toothed belt located inside the section
  • Linear unit made to order with customized stroke up to 10 m
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations of mounting two units in parallel
  • In single-axis configuration, to be reserved for medium load cases with little overhang
  • Metal strip protection option for linear guides and toothed belt (MCR 80 and 105)
  • Drive belt guided in the profile for long possibilities
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
  • Useful accessories: synchronization shaft, sensor support

Dimensions

MCR 65
MCR 80
MCR 105
Profile width/height (mm) 65 x 65 80 x 80 105 x 105
Maxi. working stroke (mm) 5830 5700 10100
Special stroke (mm) 9000 9000
Maxi. repetability (mm) +/- 0,1 +/- 0,1 +/- 0,1

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?