Actuators
New
Best selling serie

E-Smart System

Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation
Available Sizes
30 50 80 100 144
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement provided by one linear recirculating ball guide and a toothed belt
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • Particularly suitable for configurations of mounting two units in parallel
  • In single-axis configuration, to be reserved for medium load cases with little overhang
  • Level of protection suitable for workshop environments
  • Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. Free” positioning of the motor/gearbox assembly in the drive head
  • Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft

Dimensions

Unit : mm
E-SMART 30
E-SMART 50
E-SMART 80
E-SMART 100
Profile width/height 30 x 30 50 x 50 80 x 80 100 x 90
Rail size 12 mini 15 20 25
Maxi. working stroke 3700 6120 6060 6025
Special stroke 11000 11000 11000
Maxi Repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
  • Gantry system 2X-Y-Z
X axis Y axis Z axis
2 x E-SMART 50 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 120 S-SMART 50 ou 65 ou 80
2 x E-SMART 80 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 160 S-SMART 65 ou 80
2 x E-SMART 100 R-SMART 220
  • Pick & Place system Y-Z
X axis Z axis
2 x E-SMART 50 S-SMART 50 ou 65
2 x E-SMART 80 S-SMART 65 ou 80
2 x E-SMART 100 S-SMART 80

Please contact ROLLON for all other axis combination requests

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?