High Acceleration Light Alloy Tables

TRL tables

Frictionless table made of alloy. Ideal for movements with high acceleration.
Available Sizes
TRL1 TRL2 TRL3 TRL6
Linear tables available with different rolling elements such as cross rollers or balls.
High Dynamics: V=50 m/min – A=50 m/sec2
Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.

You can temporarily find the 3D file here.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?