Modular

O-Rail

Self-aligning linear roller guide for smooth and silent movement.
Available Sizes
43
  • Suitable for installation on unmachined surfaces with misalignment compensation up to ±5° in rotation and ±1 mm in axial
  • Easy mounting on aluminium or welded structures
  • Wide range of configuration and mounting combinations with other linear guides for handling and automation applications

High-precision, cold-drawn, high-strength steel profile. Deep nitriding hardening treatment

Operating temperature range between -40°C and +130°C

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?