Please contact ROLLON for other axis combination requests
Vertical Axis
ELM PLUS CR
Rigid linear unit with moving profile and fixed carriage/motor
Available Sizes
50
65
80
110
- The contraction “CR” stands for “Corrosion Resist” with internal and external stainless steel components like bearings, linear guides, nuts, bolts and other parts
- Movement provided by a linear guide with recirculating caged balls and a toothed belt located inside the profile
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Suitable for configurations in which two units are mounted in parallel
- To be reserved for moderate load cases with little overhang in single-axis configuration
- Optional double carriage configuration driven by the same belt
- Guide, belt and pulleys protected by a polyurethane protective belt guided by bearings
- Profile can be pressurised with clean dry air to further improve the unit’s airtightness to the outside
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub
- Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft
Unit : mm |
ELM 50CR |
ELM 65CR |
ELM 80CR |
ELM 110CR |
Profile width/height | 50 x 50 | 65 x 65 | 80 x 80 | 110 x 110 |
Rail size | 12 mini | 15 | 20 | 25 |
Max. working stroke | 3700 | 6000 | 6000 | 6000 |
Spécial Stroke | 9000 | 11000 | 11000 | 11000 |
Maximum repeatability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
- Gantry system 2X-Y-Z
X axis | Y axis | Z axis |
2 x ELM 65 CR | ROBOT 100 CR | – |
2 x ELM 65 CR | ROBOT 130 CR | SC 65 CR |
2 x ELM 80 CR | ROBOT 130 CR | SC 65 CR |
2 x ELM 80 CR | ROBOT 160 CR | SC 130 CR |
2 x ELM 110 CR | ROBOT 160 CR | SC 130 CR |
2 x ELM 110 CR | ROBOT 220 CR | SC 160 CR |

ISE Department
You need some help with a 3D file?