DSC
Most optimized ball slide in mass and stiffness with full extension.
Available Sizes
43
Main Recommendations
During the design phase, ensure that the mounting holes on both sides of the slide are accessible for easy installation
End stops outside the slide recommended
Flat mounting configuration possible (axial load capacity values / pairs)
Environment
Operating temperature range from -20 to +110°C
Invalid Part ID
ISE Department
You need some help with a 3D file?