DBN
Compact height ball slide with full extension and high protection level.
Available Sizes
22
28
35
43
Main Recommendations
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly
Environment
Wide operating temperature range from -20 to +170°C
Invalid Part ID
ISE Department
You need some help with a 3D file?