Cold Drawn Profile - Hardened Raceways
DSE
Rigid over-extension (150%) ball slide for demanding industrial applications. Special machining on request and optional surface treatments available.
Available Sizes
28
35
43
63
Lifetime and deflection of the slide available. Customizable extensions. Stroke up to 3 039 mm. Maximum payload over 8 000 N/pair.
- Designed for demanding applications (high loads and speeds, shocks, crash test…) thanks to its hardened bearing raceways
- Slide without play throughout the entire stroke
- The only industrial slides on the market allowing a calculation of the product’s life span
- Rails and sliders made of cold-drawn high-performance steel for optimised mass and inertia. Intermediate element with a very rigid « S » profile
It is essential to provide end stops outside the slide - Excellent quality of movement even under load
The stroke can be adapted on request as required. Please note that this will change the load capacity values
During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy installation
For this slide, separate references for right and left side
Operating temperature range from -20 to +50°C

ISE Department
You need some help with a 3D file?