High Acceleration Light Alloy Tables
TRL tables
Frictionless table made of alloy. Ideal for movements with high acceleration.
Available Sizes
TRL1
TRL2
TRL3
TRL6
Linear tables available with different rolling elements such as cross rollers or balls.High Dynamics: V=50 m/min – A=50 m/sec2Designed to support heavy loads: up to 4.5 t per linear table while ensuring high stiffness of the system.
The 3D file does not appear to be available on the website
Please do not hesitate to contact us so that we can send it to you

ISE Department
You need some help with a 3D file?