Modular
O-Rail
Self-aligning linear roller guide for smooth and silent movement.
Available Sizes
43
- Suitable for installation on unmachined surfaces with misalignment compensation up to ±5° in rotation and ±1 mm in axial
- Easy mounting on aluminium or welded structures
- Wide range of configuration and mounting combinations with other linear guides for handling and automation applications
High-precision, cold-drawn, high-strength steel profile. Deep nitriding hardening treatment
Operating temperature range between -40°C and +130°C

ISE Department
You need some help with a 3D file?