Please contact ROLLON for all other axis combination requests
E-Smart System
Compact linear actuator with a simplified design. Top-selling serie for its speed of implementation
Available Sizes
30
50
80
100
The Essential
- Movement provided by one linear recirculating ball guide and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations of mounting two units in parallel
- In single-axis configuration, to be reserved for medium load cases with little overhang
- Level of protection suitable for workshop environments
- Quick and easy mounting of the gear unit directly in the drive head by means of an expanding hub. Free” positioning of the motor/gearbox assembly in the drive head
- Useful accessories: gearboxes and mounting kits, sensor support, synchronisation shaft
Dimensions
Unit : mm |
E-SMART 30 |
E-SMART 50 |
E-SMART 80 |
E-SMART 100 |
Profile width/height | 30 x 30 | 50 x 50 | 80 x 80 | 100 x 90 |
Rail size | 12 mini | 15 | 20 | 25 |
Maxi. working stroke | 3700 | 6120 | 6060 | 6025 |
Special stroke | – | 11000 | 11000 | 11000 |
Maxi Repetability | +/- 0,05 | +/- 0,05 | +/- 0,05 | +/- 0,05 |
- Gantry system 2X-Y-Z
X axis | Y axis | Z axis |
2 x E-SMART 50 | R-SMART 120 | S-SMART 50 ou 65 ou 80 |
2 x E-SMART 80 | R-SMART 120 | S-SMART 50 ou 65 ou 80 |
2 x E-SMART 80 | R-SMART 160 | S-SMART 65 ou 80 |
2 x E-SMART 100 | R-SMART 160 | S-SMART 65 ou 80 |
2 x E-SMART 100 | R-SMART 220 | – |
- Pick & Place system Y-Z
X axis | Z axis |
2 x E-SMART 50 | S-SMART 50 ou 65 |
2 x E-SMART 80 | S-SMART 65 ou 80 |
2 x E-SMART 100 | S-SMART 80 |
Invalid Part ID
ISE Department
You need some help with a 3D file?