ECO System
Compact linear unit for dirt environment. Stroke up to 12 m
Available Sizes
60
80
100
“For races greater than 10m, we lengthen the crazy head so that the belt voltage adjustment screws be longer.”
Nicolas Floret
Technical Manager at Rollon France
The Essential
- Movement provided by a linear recirculating ball bearing guide and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations of mounting two units in parallel
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Protection of the linear guide, fixed inside the profile, provided by the toothed belt
- Drive torque transmission to the pulley by means of a keyed hollow shaft
- Useful accessories: synchronisation shaft, sensor support, …
Assembly kits available to create the following multi-axis systems
Assembly kit available for mounting the “ROBOT100” unit on two “ECO 80” units
Dimensions
ECO 60 SP2 |
ECO 80 SP2 |
ECO 100 SP2 |
|
Profile width/height (mm) | 60 x 60 | 80 x 80 | 100 x 100 |
Rail size (mm) | 12 mini | 15 | 20 |
Maxi. working stroke (mm) | 3700 | 6000 | 6000 |
Maxi. repetability (mm) | +/- 0,05 | +/- 0,05 | +/- 0,05 |
Invalid Part ID
ISE Department
You need some help with a 3D file?