Actuators
Cable Chain Carrier

Tecline PAS

Precise self-supported axis for strokes from 3 to 50 m. Payload from 200 to 1000 Kg
Available Sizes
118 140 170 200 220 230 280 360
1. Environment
Axis Configuration
Orientation
Stroke and Loading
(mm)
(kg)
(mm)
Lx
(mm)
(mm)
(kg)
(mm)
Lx2
(mm)
(mm)
(N)
(N)
(N)
(Nm)
(Nm)
(Nm)
(mm)
(mm)
(mm)
Work Rate
(m/s)
(m/s²)
(m/s)
(m/s²)
(s)
For moderate rate (2 m/s²)
(s)
(m/s)
(m/s²)
Lifetime
(s)
Advanced Research
(mm)
minimumLength
(mm)
Choose your configuration

The Essential

  • Movement made by two linear recirculating ball guides and rack-and-pinion system with hardened and ground helical toothing
  • Linear unit made to order with customized stroke
  • Technical file with calculation notice supplied on request
  • To be reserved for “single-axis” configuration with high load/moment and high working rate.
  • Very good repeatability even over very long lengths
  • Integrated cable carrier chain and duct available. Possibility of several independent carriage
  • Pivot with axial play present on the carriage for absorbing the angular defect generated by the bending of the profile
  • Numerous mechanical options available: detector support, automatic lubrication, vertical blocker, anti-fall safety device…
  • Linear guides mounted on machined surfaces
  • Widely used in parts transfer systems between machine, conveyor and loading/unloading station
  • Connection interface available for creating “Pick & Place” multi-axis

Main Recommendations

Very rigid self-supporting axis. Aluminium profile with very high inertia moment value allowing spacing of pillar up to 6 m

Easy assembly and positioning of pillar supporting profile. “Free” fixing of pillar in aluminium profile groove

Dimensions

Unit: mm PAS 118 PAS 140 PAS 170 PAS 200
Height/Width 118×60 140×140 170×120 200×120
Rail size 15 20 20 20
Maxi. Stroke 9550 7100 11100 11100
Special stroke Illimitée
Maxi repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05
Unit: mm PAS 220 PAS 230 PAS 280 PAS 360
Height/Width 220×120 230×120 280×170 360×200
Rail size 25 25 30 35
Maxi. Stroke 11050 11350 10800 10800
Special stroke Unlimited
Maxi repetability +/- 0,05 +/- 0,05 +/- 0,05 +/- 0,05

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?