DGE SW

Hoekcontact sferisch glijlager glijcombinatie staal/PTFE, volgens DIN ISO 12240-2
Beschikbare Maten
25 → 200

DURBAL angular contact spherical-plain bearing sliding combination steel / PTFE, according to DIN ISO 12240-2

  • Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric
  • Joint ball: ball bearing steel, hardened, ground, polished and hard chromium plated
  • Maintenance: maintenance free
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • The following applies with the angular contact spherical plain bearing: Use for taking up axial loads in addition to the radial forces;
  • Is also suited to alternating dynamic loads. The preferred choice for the transfer of high loads with low movements;
  • Sliding combination: steel with bonded PTFE fabric.

For shaft diameters from 25 mm to 200 mm.

Type d (mm) D (mm) T (mm)
DGE 25 SW 25 47 15
DGE 28 SW 28 52 16
DGE 30 SW 30 55 17
DGE 32 SW 32 58 17
DGE 35 SW 35 62 18
DGE 40 SW 40 68 19
DGE 45 SW 45 75 20
DGE 50 SW 50 80 20
DGE 55 SW 55 90 23
DGE 60 SW 60 95 23
DGE 65 SW 65 100 23
DGE 70 SW 70 110 25
DGE 75 SW 75 115 25
DGE 80 SW 80 125 29
DGE 85 SW 85 130 29
DGE 90 SW 90 140 32
DGE 95 SW 95 145 32
DGE 100 SW 100 150 32
DGE 105 SW 105 160 35
DGE 110 SW 110 170 38
DGE 120 SW 120 180 38
DGE 130 SW 130 200 45
DGE 140 SW 140 210 45
DGE 150 SW 150 225 48
DGE 160 SW 160 240 51
DGE 170 SW 170 260 57
DGE 180 SW 180 280 64
DGE 190 SW 190 290 64
DGE 200 SW 200 310 70
Type d (mm) D (mm) T (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?