DGF DO

Hydraulische stangkoppen met geperst sferisch glijlager, met vierkant lasuiteinde
Beschikbare Maten
20→ 120

De selection tool is niet beschikbaar voor dit product.

Ons team kan u helpen bij het selecteren van het juiste product.

De configurator is niet beschikbaar voor dit product.

Ons team kan u helpen.

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with square welding end

  • Housing: forged weldable steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1, further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for heavy static or changing loads, shock loads.
  • Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
  • All rod ends can be greased subsequently by means of a conical grease nipple.
  • Hydraulic rod ends are fixed as standard with maitenance required DGE_ES radial-spherical-plain bearings and fixed with retaining rings; with square welding end. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical plain bearings:
    • maintenance required:  DGE_ES-2RS; DGEG_ES; DGEG_ES-2RS; DGE_LO; DGE_HO-2RS;
    • maintenance-free: GLE; GLE NIRO; GLG; DGE_UK; DGE_UK-2RS; DGE_FW; DGE_FW-2RS

For shaft diameters from 20 mm to 120 mm

Type d (mm) d2 (mm) l6 (mm)
DGF 20 DO 20 50 63
DGF 25 DO 25 55 72.5
DGF 30 DO 30 65 83.5
DGF 35 DO 35 83 102.5
DGF 40 DO 40 100 119
DGF 45 DO 45 110 132
DGF 50 DO 50 123 149.5
DGF 60 DO 60 140 170
DGF 70 DO 70 164 197
DGF 80 DO 80 180 231
DGF 90 DO 90 226 263
DGF 100 DO 100 250 295
DGF 110 DO 110 295 332.5
DGF 120 DO 120 360 390
Type d (mm) d2 (mm) l6 (mm)
Heb je hulp nodig met een 3D bestand?