DGK DO

Hydraulische stangkoppen met geperst sferisch glijlager, met ronde lashelling en paspen, volgens DIN ISO 12240-4
Beschikbare Maten
10 → 80

De selection tool is niet beschikbaar voor dit product.

Ons team kan u helpen bij het selecteren van het juiste product.

De configurator is niet beschikbaar voor dit product.

Ons team kan u helpen.

DURBAL hydraulic-rod ends with pressed spherical-plain bearing, with round welding slope and dowel pin, according to DIN ISO 12240-4

  • Housing: forged weldable steel
  • Outer ring: ball bearing steel, hardened, ground, phosphated, from size 15 single split, oil groove and drill holes
  • Joint ball: ball bearing steel, hardened, ground, phosphated
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user
  • Grease nipple: DIN 71 412 H1 (from size 25), further grease nipple see on this page
  • Tolerances: see on this page
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Used for heavy static or changing loads, shock loads.
  • Suitable for the fixing of piston rod ends and hydraulic cylinder bases;
  • Rod ends from size 25 can be greased subsequently by means of a conical grease nipple.
  • Hydraulic rod ends are fixed as standard with maintenance required DGE_E (size 10, 12) and DGE_ES (size 15-80) radial-spherical-plain bearings; with round welding stud and dowel pin, connection dimensions in accordance with DIN ISO 12240-4. On request, the rod ends may be combined with the following maintenance-required or maintenance-free spherical-plain bearings:
    • maintenance required:  DGE_ES-2RS, DGE_LO; DGE_HO-2RS; DGEG_ES(-2RS);
    • maintenance-free: GLE; GLG; DGE_UK(-2RS); DGE_FW(2RS)

For shaft diameters from 10 mm to 80 mm.

Type d (mm) d2 (mm) l6 (mm)
DGK 10 DO 10 29 38.5
DGK 12 DO 12 34 44
DGK 15 DO 15 40 51
DGK 17 DO 17 46 58
DGK 20 DO 20 53 64.5
DGK 25 DO 25 64 77
DGK 30 DO 30 73 87.5
DGK 35 DO 35 82 102
DGK 40 DO 40 92 115
DGK 45 DO 45 102 128
DGK 50 DO 50 112 144
DGK 60 DO 60 135 167.5
DGK 70 DO 70 160 195
DGK 80 DO 80 180 231
Type d (mm) d2 (mm) l6 (mm)
Heb je hulp nodig met een 3D bestand?