GLE Niro

Zwaarlastbollager van roestvast staal, glijdende combinatie staal / DURBAL-Glide (PTFE), serie E, volgens DIN ISO 12240-1
Beschikbare Maten
6 → 60

The Essential

DURBAL heavy-duty spherical-plain bearing in stainless steel, sliding combination steel / DURBAL-Glide (PTFE), series E, according to DIN ISO 12240-1

  • Outer ring: AISI 303 stainless steel with injected DURBAL-Glide (Polyamid-PTFE-fibreglass-Compound)
  • Joint ball: AISI 440c stainless steel, hardened, ground, polished
  • Maintenance: maintenance-free
  • Tolerances: see on this page
  • Installation Instructions: see on this page
  • Highlights: see on this page
  • Temperature range: -30° C to +60° C

Special characteristics:

  • DURBAL-Glide (race) made of polyamide-PTFE-glass fibre compound, maintenance-free, encapsulates penetrating foreign bodies. This fact and the greater overlay thickness compared to other sliding materials assure a longer durability.
  • No clearance: radial clearance 0 – 10 µm;
  • Suitable for use with impact loads;
  • For use with small swivelling movements and at low speeds.
  • Free from non-ferrous metals.

​​​Available as a complete linkages (system) solution. For shaft diameters from 6 mm to 60 mm.

Type d (mm) D (mm) B (mm)
GLE 06-60-500 6 14 6
GLE 08-60-500 8 16 8
GLE 10-60-500 10 19 9
GLE 12-60-500 12 22 10
GLE 15-60-500 15 26 12
GLE 17-60-500 17 30 14
GLE 20-60-500 20 35 16
GLE 25-60-500 25 42 20
GLE 30-60-500 30 47 22
GLE 35-60-500 35 55 25
GLE 40-60-500 40 62 28
GLE 45-60-500 45 68 32
GLE 50-60-500 50 75 35
GLE 60-60-500 60 90 44
Type d (mm) D (mm) B (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?