DSG PB

Sferisch-vlakglijlager in roestvrij staal, combinatie roestvrij staal/messing, serie K, volgens DIN ISO 12240-1
Beschikbare Maten
5 → 30

The Essential

DURBAL spherical-plain bearing sliding in stainless steel, combination stainless steel / bearing brass, series K, according to DIN ISO 12240-1

  • Outer ring: bearing brass with oil groove and drill holes
  • Joint ball: stainless steel, hardened, ground, polished
  • Maintenance: maintenance required, oiled on delivery, initial lubrication by the user.
  • Tolerances: see on this page
  • Temperature range: -40° C to +110° C

Special characteristics:

  • For use with high impact loads and alternating stresses in radial and axial directions,
  • Preferred in situations with large swivelling movements.

Available as a complete linkages (system) solution or with stainless steel threaded bolts. For shaft diameters from 5 mm to 30 mm.

ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?