E serie
DGAR UK-2RS
Stangkoppen met geperst bolvormig glijlager, staal/PTFE, serie E, buitendraad, met -2RS lipafdichtingen aan beide zijden, volgens DIN ISO 12240-4, onderhoudsvrij
Beschikbare Maten
17 → 80
The Essential
DURBAL standard-rod ends with pressed spherical-plain bearing, series E, male thread, according to DIN ISO 12240-4
Right hand thread: DGAR_UK-2RS and left hand thread: DGAL_UK-2RS
- Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
- Outer ring: heat-treated steel, hardened, single split, bonded with PTFE – fabric, with -2RS lip seals on both sides
- Joint ball: 100 Cr6 ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
- Maintenance: maintenance free
- Temperature range: -40° C to +120° C
Special characteristics:
- Suitable for use with unilaterally acting loads;
- Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
- Rod ends are pressed as standard with DGE_UK-2RSradial-spherical-plain bearing.
- Sliding combination: heat-treated steel with bonded PTFE – fabric;
- Joint ball of ball bearing steel, hardened, ground, polished and with hard-chrome plated running surface, giving effective protection against corrosion;
- -2RS lip seals on both sides prevent the penetration of coarse dirt particles inside the bearing.
Available as a complete linkages (system) solution or separately with threaded links and with hexagonal locking nuts. For shaft diameters from 17 mm to 80 mm.
Type | d (mm) | G | d2 (mm) | l2 (mm) |
---|---|---|---|---|
DGAR 17 UK-2RS | 17 | M 16 | 46 | 92 |
DGAL 17 UK-2RS | 17 | M 16 | 46 | 92 |
DGAR 20 UK-2RS | 20 | M 20 x 1,5 | 53 | 104.5 |
DGAL 20 UK-2RS | 20 | M 20 x 1,5 | 53 | 104.5 |
DGAR 25 UK-2RS | 25 | M 24 x 2 | 64 | 126 |
DGAL 25 UK-2RS | 25 | M 24 x 2 | 64 | 126 |
DGAR 30 UK-2RS | 30 | M 30 x 2 | 73 | 146.5 |
DGAL 30 UK-2RS | 30 | M 30 x 2 | 73 | 146.5 |
DGAR 35 UK-2RS | 35 | M 36 x 3 | 82 | 181 |
DGAL 35 UK-2RS | 35 | M 36 x 3 | 82 | 181 |
DGAR 40 UK-2RS | 40 | M 39 x 3 | 92 | 196 |
DGAL 40 UK-2RS | 40 | M 39 x 3 | 92 | 196 |
DGAR 45 UK-2RS | 45 | M 42 x 3 | 102 | 214 |
DGAL 45 UK-2RS | 45 | M 42 x 3 | 102 | 214 |
DGAR 50 UK-2RS | 50 | M 45 x 3 | 112 | 241 |
DGAL 50 UK-2RS | 50 | M 45 x 3 | 112 | 241 |
DGAR 60 UK-2RS | 60 | M 52 x 3 | 135 | 277.5 |
DGAL 60 UK-2RS | 60 | M 52 x 3 | 135 | 277.5 |
DGAR 70 UK-2RS | 70 | M 56 x 4 | 160 | 315 |
DGAL 70 UK-2RS | 70 | M 56 x 4 | 160 | 315 |
DGAR 80 UK-2RS | 80 | M 64 x 4 | 180 | 360 |
DGAL 80 UK-2RS | 80 | M 64 x 4 | 180 | 360 |
Type | d (mm) | G | d2 (mm) | l2 (mm) |

ISE Department
Heb je hulp nodig met een 3D bestand?