E serie

DGAR UK

Stangkoppen met geperst bolvormig glijlager, staal/PTFE, serie E, buitendraad, volgens DIN ISO 12240-4, onderhoudsvrij
Beschikbare Maten
6 → 30

The Essential

DURBAL standard-rod ends with pressed spherical-plain bearing, series E, male thread, according to DIN ISO 12240-4
Right hand thread: DGAR_UK and left hand thread: DGAL_UK

  • Housing: C45 forged heat-treated steel, surface galvanized, free of Cr VI
  • Outer ring: heat-treated steel, lined with bronze – PTFE – composite,
  • Joint ball: 100 Cr6 ball bearing steel, hardened, ground, polished, up to size 12 hard chromium plated
  • Maintenance: maintenance free
  • Temperature range: -40° C to +200° C

Special characteristics:

  • Suitable for use with unilaterally acting loads;
  • Rod end housings of forged and heat-treated steel, protected against corrosion by galvanisation.
  • Rod ends are pressed as standard with DGE_UK radial-spherical-plain bearing.
  • Sliding combination: heat-treated steel with bronze – PTFE – composite,
  • Joint ball of ball bearing steel, hardened, ground, polished and, up to size 12, with hard-chrome plated running surface, giving effective protection against corrosion;

Available as a complete linkages (system) solution or separately with threaded links and with hexagonal locking nuts. For shaft diameters from 6 mm to 30 mm.

Type d (mm) G d2 (mm) l2 (mm)
DGAR 06 UK 6 M 6 21 46.5
DGAL 06 UK 6 M 6 21 46.5
DGAR 08 UK 8 M 8 24 54
DGAL 08 UK 8 M 8 24 54
DGAR 10 UK 10 M 10 29 62.5
DGAL 10 UK 10 M 10 29 62.5
DGAR 12 UK 12 M 12 34 71
DGAL 12 UK 12 M 12 34 71
DGAR 15 UK 15 M 14 40 83
DGAL 15 UK 15 M 14 40 83
DGAR 17 UK 17 M 16 46 92
DGAL 17 UK 17 M 16 46 92
DGAR 20 UK 20 M 20 x 1,5 53 104.5
DGAL 20 UK 20 M 20 x 1,5 53 104.5
DGAR 25 UK 25 M 24 x 2 64 126
DGAL 25 UK 25 M 24 x 2 64 126
DGAR 30 UK 30 M 30 x 2 73 146.5
DGAL 30 UK 30 M 30 x 2 73 146.5
Type d (mm) G d2 (mm) l2 (mm)
ISE-160×160-c-default
ISE Department
Heb je hulp nodig met een 3D bestand?