Vertical Axis

ZCH

Rigid linear unit with movable profile and fixed carriage/motor.
Available Sizes
60 90 100 170 220

The configurator is not available for this product.

Our team can help you.

  • Motion provided by two linear recirculating ball guides and a toothed belt
  • Linear unit made to order with customized stroke up to 2.5 m
  • Technical file with calculation notice supplied on request
  • Belt with “Omega” travel type for more free working space and lighter moving mass
  • Z-axis with the best performance/cost ratio in the ROLLON range
  • Suitable for automatic cycle operation at high speed operations and loads
  • Grooves are provided along the entire length of the moving profile for fixing the cable carrier chain or other sensors.
  • Quick and easy mounting of the gear box directly in the drive head by means of an expanding hub
  • Profile end inserts for simple and direct gripper attachment
ZCH 60
ZCH 90
ZCH 100
ZCH 170
ZCH 220
Height/Width/ (mm) 60×60 90×90 120×100 170×120 220×120
Rail size (mm) 15 20 20 25 25
Maxi. working stroke (mm) 1500 2000 2100 2500 2500
Maxi. repetability (mm) +/- 0,1 +/- 0,1 +/- 0,1 +/- 0,1 +/- 0,1
  • Pick & Place system Y-Z
Z axis Y axis
ZCH 60 R-SMART 120 / ROBOT 130
ZCH 90 R-SMART 160 / ROBOT 160
ZCH 100 R-SMART 160 ou 220 / ROBOT 160 ou 220
ZCH 170 R-SMART 220 / ROBOT 220

Please contact ROLLON for all other axis combination requests

You need some help with a 3D file?