Belt - Ball guide
ECO Series
Compact linear unit for dirt environment. Stroke up to 12 m.
Available Sizes
60
80
100
- Movement provided by a linear recirculating ball bearing guide and a toothed belt
- Linear unit made to order with customized stroke
- Technical file with calculation notice supplied on request
- Particularly suitable for configurations of mounting two units in parallel
- In single-axis configuration, to be reserved for moderate load cases with little overhang
- Protection of the linear guide, fixed inside the profile, provided by the toothed belt
- Drive torque transmission to the pulley by means of a keyed hollow shaft
- Useful accessories: synchronisation shaft, sensor support, …
Assembly kit available for mounting the “ROBOT100” unit on two “ECO 80” units
ECO 60 SP2 |
ECO 80 SP2 |
ECO 100 SP2 |
|
Profile width/height (mm) | 60 x 60 | 80 x 80 | 100 x 100 |
Rail size (mm) | 12 mini | 15 | 20 |
Maxi. working stroke (mm) | 3700 | 6000 | 6000 |
Maxi. repetability (mm) | +/- 0,05 | +/- 0,05 | +/- 0,05 |

ISE Department
You need some help with a 3D file?