Rolled Profile

NTB

Full-extension ball slide. Optional surface treatments and special machining on request. Full range of accessories such as locking and damping systems available.
Available Sizes
27
Stroke up to 1 300 mm. Maximum payload over 800 N/pair.

The 3D file does not appear to be available on the website

Please do not hesitate to contact us so that we can send it to you

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?