Cold Drawn Profile

NTSU

Over-extension (200%) ball slide. Optional surface treatments and special machining on request. Full range of accessories such as Double-sided stroke and locking systems available;
Available Sizes
40 50 60 80 100
Stroke up to 3 000 mm. Maximum payload over 7 800 N/pair;
ISE-160×160-c-default
ISE Department
You need some help with a 3D file?