Stainless Steel - Roller slide
TLAX
Full-extension roller slide. Compact in thickness and good flexural rigidity. Damping in closed position as standard and special machining on request.
Available Sizes
26
40
Stroke up to 1 600 mm. Maximum payload over 1 500 N/pair.
- Rails and intermediate element in AISI304. Rollers in hardened AISI 440C
- Stroke (extension) can be easily adjusted according to requirements. Please note that the load capacity values are changed as a result
- Smooth and silent motion
- Suitable for vertical mounting configurations
- End stop in closed position with integrated rubber damper
Version X: Electro-polished rails and intermediate element for improved corrosion resistance. Withstands 1000 hours in salt spray
Operating temperature range from -20 to +80°C
You need some help with a 3D file?