Cold Drawn Profile

HTT

Very rigid, cost effective, ball slide with partial extension. Numerous optional accessories.
Available Sizes
30 40 50
Stroke up to 720 mm. Maximum payload over 2 000 N/pair.

Very good corrosion resistance, which can be improved with zinc-nickel coating and stainless steel balls (optional)

Wide operating temperature range from -20 to +170°C excluding options and accessories

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?