Linear Components
Telescopic Rails
Full extension
Reinforced damped end stops

LTH-S

Rigid and full extension ball slide for heavy load.
Available Sizes
30 45

Main Recommendations

During the design phase, ensure that the fixing holes on both sides of the slide are accessible for easy assembly

Environment

Wide operating temperature range from -20 to +170°C excluding options and accessories. For the LTH…S version: -20 and +50°C

Very good mist resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)

 

ISE-160×160-c-default
ISE Department
You need some help with a 3D file?