HVC
Compact ball slide with full extension. Section/fixing according to market standard.
Available Sizes
45
48
50
58
75
Anti Corrosion materials and protections
Good corrosion resistance which can be improved with zinc-nickel coating and stainless steel balls (optional)
Environment
Wide operating temperature range from -20 to +170°C excluding options and accessories
Load Capacity
Stainless steel version for size 58 only. Apply a moderating factor for load capacities = 0.6 for this version
Invalid Part ID
ISE Department
You need some help with a 3D file?