Hegra Rail HTT-X
Very rigid ball slide with partial extension. Numerous optional accessories
Available Sizes
30
40
50
The Essential
- 3 sizes available: 30 (30×15 mm section), 40 (40×18.5), 50 (50×19.5)
- Safe handling thanks to numerous accessories: locking, stops and shock absorbers, holding in position, drive discs (not cumulative for some)
- Ease of assembly: Design adapted for easy access for assembly on one side of the slide. Optimized number of screws for the slide mounting, especially when the length is important
- Stroke can be adapted on request according to requirements. Please note that the load carrying capacity values are modified as a result
- Suitable for moderate manual operation, without shocks
Anti Corrosion materials and protections
Excellent resistance to salt spray
environment-feature
Wide operating temperature range from -20 to +170°C excluding options and accessories
Load Capacity
Apply a moderating coefficient of 0.6 on the catalogue load capacities of the steel version
Invalid Part ID
You need some help with a 3D file?